Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
igus® (India) Pvt. Ltd.

#1, Survey No. 34,

Mandur-Devanahalli Road, Mandur Village, Bidarahalli Hobli,

Bangalore- 560049

+91 80 69116900
+91 80 68127802
IN(EN)

e-skin ring interior separation SK24.3.H.5

Minimise cable abrasion

The ring interior separation enables clean distribution of the cables and hoses with minimal abrasion, as it is made from the tribo-optimised plastic iglidur J. This has proven itself in numerous tests and applications as the best glide surface for any cable jacket or hose material.
Request ring interior separation now
Tech up

Tech up

  • Cables and hoses separated from each other, neatly guided in the SKS24
Cost down

Cost down

  • Longer service life of the cables thanks to separate chambers in the e-skin soft
Proof

Proof

  • Reduction of abrasion by 77% (test of various materials in the igus laboratory) when using iglidur J
Sustainability

Sustainability

  • Sustainability thanks to a longer service life is practical resource protection

Discover the e-skin series SKS4

  • Inner height hi : 24mm
  • Inner width Bi: 48mm 
  • Bend radius R: 55mm 
  • Pitch: 112mm

Real-world examples

Adhesive dispenser for camera modules

Customer requirements: The company Mingseal produces products for the 3C industry (computer, communication and consumer electronics). The main product is an adhesive dispenser for camera modules. igus energy chain systems E3 and E6, which are already suitable for ISO class 1 according to IPA, were previously used as energy supply systems. Nowadays, however, the market demands an even higher particle-free standard (and thus theoretically an even better ISO class) than before, especially for mobile phone camera modules. The reason for this is the ever-increasing number of pixels on mobile phone cameras, because if there is just one particle on these modules, the entire module is abandoned and the overall equipment effectiveness (OEE) and the yield (YIELD) of the system drop enormously.

Our solutions: In the first step, the customer had to replace the energy chain with other products such as welded cleanroom ribbon cables. The disadvantages of this solution soon became apparent: on the one hand, it was not possible to open the welded ribbon cables to add or replace cables, and on the other hand, the cables broke very quickly because they had to support themselves. After only half a year, the first defects appeared on these welded cables, which in turn led to the system coming to a standstill. The igus cleanroom energy supply system e-skin convinced the engineers at Mingseal. The unique openable corrugated tube for cleanrooms, which consists of an upper and lower shell, combined the engineers' openability, inherent rigidity, and compactness requirements with the highest cleanroom suitability according to ISO Class 1. The compact e-skin series SKS20 will be installed in new machines in the future.
Mingseal adhesive dispenser

Discover other e-skin soft without dissipative material

e-skin soft SKS | For unsupported lengths of up to 1.3m and installation space starting at 150mm

SKS20

Inner height hi: 20mm
Inner width Bi: 33mm
Bend radius R: 55mm
Pitch: 112mm

SKS28

Inner height hi: 28mm
Inner width Bi: 68mm
Bend radius R: 55mm
Pitch: 112mm

SKS40

Inner height hi : 38mm
Inner width Bi: 85mm
Bend radius R: 100mm
Pitch: 112mm


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH