Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
igus® (India) Pvt. Ltd.

#1, Survey No. 34,

Mandur-Devanahalli Road, Mandur Village, Bidarahalli Hobli,

Bangalore- 560049

+91 80 69116900
+91 80 68127802
IN(EN)

e-tract 3.0 cable retraction system

Compact system, easy to integrate - e-tract 3.0

E-mobility made simple. For tidiness at the charging station
e-tract is a solution for automatically rewinding a cable. This prevents hazards and cable damage due to improper winding or obstructing cables. The e-tract is used in applications where a mobile terminal device is connected to a cable that was previously rolled up by hand. Multiple deflection means that long extension lengths are possible where there is limited installation space. A slip ring is dispensed with completely.The e-tract for the charging station, reduced to the retraction unit. With mounting holes for easy integration into housings and charging stations.

 
Request e-tract 3.0 now
Tech up

Tech up

  • Full charging power even when the cable is rolled up
  • Optimised locking mechanism
  • No cables lying around
Cost down

Cost down

  • Easy integration into existing structures/systems/installations
  • Protection against cable theft (when retracted)
  • Longer service life thanks to protection from weathering
Proof

Proof

  • Mechanically tested in climate chambers with temperatures down to -25°C, and electrically tested with integrated charging electronics
Sustainability

Sustainability

  • Use of recycled or recyclable raw materials

Technical data

 
Height
[mm]
Width
[mm]
Depth
[mm]
Extension length
[mm]
Required cable length
[mm]
Cable diameter
​​​​​​​[mm]
1,1403501404,500mm (+max. 2,000mm)approx. 7,300mm
(+ max. 2,000mm)
max. 15mm

Advantages of e-tract

e-tract
No clutter
e-tract
No obstacle
e-tract
No dirt
e-tract
No theft

You might also be interested in

Energy chains shop

Energy chains shop A shop with more than 100,000 products for unsupported, gliding, hanging, and standing applications.

Energy chain configurator

Energy chain configurator Assemble your individual energy chain system in just a few steps.

Energy chain recycling

chainge program for energy chains Have energy chains recycled instead of throwing them away.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH