Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
igus® (India) Pvt. Ltd.

#1, Survey No. 34,

Mandur-Devanahalli Road, Mandur Village, Bidarahalli Hobli,

Bangalore- 560049

+91 80 69116900
+91 80 68127802
IN(EN)

Energy chain series E2C.38 | Enclosed version

One-piece e-chain E2C.38 | More space for hydraulics

33% cost savings
Expansion of the successful E2.1 product range. Enclosed (non-openable) versions now also available with an inner height of 38mm. Cost-effective with increased additional load, making it ideal for guiding hydraulics. In four widths (50, 75, 90 and 100mm).
Request e-chain E2C.38 now
Tech up

Tech up

  • One-piece, non-openable, integrated brake
Cost down

Cost down

  • More cost-effective than the E2.1 series (up to 33%)
Proof

Proof

  • 20% more fill weight and 25% more unsupported length (compared to the E2/000 series)
Sustainability

Sustainability

  • Have your energy chain recycled at the end of its life cycle with the igus chainge recycling program. No matter what manufacturer.

Technical data

 
Part No.Inner height [mm]Outer height [mm]Inner width [mm]Outer width [mm]Bend radii
[mm]
Pitch
[mm]
E2C.38385050 - 12567 - 142063 - 25056
Technical data E2C.38
Series E2C.38

Discover the advantages of the e-chain E2.1

You might also be interested in

Energy chains shop

Energy chains shop A shop with more than 100,000 products for unsupported, gliding, hanging, and standing applications.

Energy chain configurator

Energy chain configurator Assemble your individual energy chain system in just a few steps.

Energy chain recycling

chainge program for energy chains Have energy chains recycled instead of throwing them away.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH