Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
igus® (India) Pvt. Ltd.

#1, Survey No. 34,

Mandur-Devanahalli Road, Mandur Village, Bidarahalli Hobli,

Bangalore- 560049

+91 80 69116900
+91 80 68127802
IN(EN)

Cobots

Number of products: 12

ReBeL Skin protective cover

Product information
Custom-fit protective covers for the igus ReBeL with protection against various influences such as:
  • Dirt
  • Dust
  • Splashing water
  • Food contamination
  • Static charge
  • Flammability
  • Fire/ embers

Custom-fit case for the
ReBeL Cobot 4 DOF and
ReBeL Cobot 6 DOF
 
Upon request
8 items, thereof ready for shipping:
2 in 3 weeks
To the product page

Cable carrier for ReBeL Cobot

Product information
  • Easy and quick assembly and disassembly 
  • Fixation of the igus Cobots clamps via velcro tape
  • Complete silicon free which allows the use in the automotive industry
  • The e-chain is the TRE30.050.0B
Upon request
1 items, thereof ready for shipping:
1 in 3 weeks
To the product page

ReBeL gripper set - CobotPump

Product information
Complete set for connecting and integrating the CobotPump on the igus ReBeL.
  • Simple and quick commissioning
  • Small dimensions and low weight
  • Ideal for “pick & place” applications, for example

Included is:
  • CobotPump with ReBeL connection cable
  • 2 different suckers
  • Adapter plate including screws

ReBeL gripper set - SCHUNK EGP

Product information
Ready-to-connect gripper sets for the igus ReBeL with various gripper options.

Included is:
  • Gripper
  • Adapter plate + screws
  • Connection cable for ReBeL DIO on the 4th axis
Upon request
4 items, thereof ready for shipping:
2 in 3 weeks
To the product page
New

ReBeL finger gripper

Product Information
  • Compatible with all igus ReBeL models
  • 4-finger gripper in hand design
  • Motion plastics for low weight
Upon request
1 items, thereof ready for shipping:
1 in 3 weeks
To the product page

ReBeL Education kit

Product information
  • Education kit for colleges, universities and educational institutions
  • Project panels with a connection to reality and scenarios from the igus factory
  • With ready-made educational documents for students and teachers; over 100 hours of learning material
  • Compatible with ReBeL Cobot 4DOF and 6 DOF
  • System can be expanded with additional components
Optionally available
Upon request
8 items, thereof ready for shipping:
2 in 3 weeks
To the product page

ReBeL connection cable

Product infomration
  • Connection cable suitable for the igus ReBeL
  • Control different grippers easily and flexibly via DIOs
  • Connection to the 4th axis of the ReBeL
Upon request
5 items, thereof ready for shipping:
1 in 1-3 days
To the product page

ReBeL cobot workstation

Product information
  • Modular
  • Cost-effective
  • Integrated easily and quickly
  • Cable gland

ReBeL Base

Product information
Set consisting of
  • adapter plate
  • 2 quick release skewers
  • prefabricated drilling template
  • Height: 183 mm
  • Width: 300 mm
Upon request
1 items, thereof ready for shipping:
1 in 3 weeks
To the product page

ReBeL adapter ISO-50

Product information
  • Custom-fit adapter for the ReBeL
  • Made from anodized aluminum
  • Compatible with all ReBeL models
  • According to DIN ISO 9409-1-50-4-M6
New

ReBeL Gripper

Product information
  • Gripper in lightweight design, therefore ideal for ReBeL
  • Control via DIO
  • Opening rate: 105 mm
  • Connection via ReBeL's 4th axis ToolDIOs
New

Cobot worktable

Product information
  • Shape: L-shaped
  • Weight: 80 kg
  • Overall dimensions: 2105x 1725x 750mm
  • Working area: 1725x 880mm
  • Programming area: 1200x 700mm

Consulting

Shipping and consultation

In person:

Monday to Friday from 8 am - 8 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH