Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
igus® (India) Pvt. Ltd.

#1, Survey No. 34,

Mandur-Devanahalli Road, Mandur Village, Bidarahalli Hobli,

Bangalore- 560049

+91 80 69116900
+91 80 68127802
IN(EN)

5 DOF articulated-arm robots

Number of products: 5

robolink® RL-DP-5 | Five degrees of freedom (DOF) | 790mm reach

Product information
  • Payload up to 3.0 kg 
  • Up to 790 mm of reach
  • Degrees of freedom: 5
  • Speed: 7 picks/min.
  • Min. service life: 1 million cycles
  • Standard colour of robot: black, individual colour possible

Optionally available
from 4,95,320.00 INR/Pc.
To the product page

robolink® RL-DP-5-SW | five degrees of freedom (DOF) | 790 mm reach | splash-proof

Product information
  • Payload up to 2.0 kg 
  • Up to 790 mm of reach
  • Degrees of freedom: 5
  • Speed: 7 picks/min.
  • Min. service life: 1 million cycles
  • Splash-proof thanks to robot joints that have been
  • Joining links made of stainless steel
 
Optionally available

robolink® RL-DCI-5S-M | Five degrees of freedom (DOF) | 680mm range

Product information
  • Payload up to 0.5 kg
  • Reach up to 680 mm
  • Degrees of freedom: 5
  • Speed: 6 picks/min 
  • Min. service life: 1 million cycles

Optionally available
from 7,68,880.00 INR/Pc.
To the product page

robolink® RL-DC | Five degrees of freedom (DOF) | 790mm reach

Product information
  • Payload up to 2.5 kg 
  • Reach up to 790 mm 
  • Degrees of freedom: 5
  • Speed: 7 picks/min 
  • Min. service life: 1 million cycles

Optionally available
from 5,38,300.00 INR/Pc.
1 items, thereof ready for shipping:
1 in 3 weeks
To the product page

robolink® RL-DC | Five degrees of freedom (DOF) | 680mm reach

Product information
  • Payload up to 0.5 kg 
  • Reach up to 680 mm 
  • Degrees of freedom: 5
  • Speed: 6 picks/min 
  • Min. service life: 1 million cycles

Optionally available
from 4,44,360.00 INR/Pc.
1 items, thereof ready for shipping:
1 in 3 weeks
To the product page

Consulting

Shipping and consultation

In person:

Monday to Friday from 8 am - 8 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH