Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

Shop for 3D movement energy chains and dresspacks

Categories
Filter
Products for 3D movements
Accessories

Number of products: 78

triflex® R Series TRE

56.84 INR/m
15 items, thereof ready for shipping:
15 in 24 hours
To the product page

triflex® R TRC series

  • Energy tube
  • Enclosed design
  • Maximum swarf protection for cables
  • Bend radius R: 50 - 182mm
13,057.34 INR/m
8 items, thereof ready for shipping:
8 in 24 hours
To the product page

triflex® R series TRL

  • Light version
  • Cost-effective
  • "easy" design
  • Simply press cables in
  • Bend radius R: 50 - 145mm
6,073.18 INR/m
5 items, thereof ready for shipping:
5 in 24 hours
To the product page

triflex® R TRCF series

26,121.51 INR/m
5 items, thereof ready for shipping:
4 in 24 hours
To the product page

triflex® R Series TRLF

  • Light version
  • with snap lock mechanism
  • Quick to fill
  • Bend radius R: 100 - 182mm
10,508.65 INR/m
4 items, thereof ready for shipping:
4 in 24 hours
To the product page

triflex® R standard mounting bracket with strain relief

  • with strain relief teeth
  • With or without threaded bushings
4,338.10 INR/Pc.
18 items, thereof ready for shipping:
18 in 24 hours
To the product page

triflex® R standard mounting bracket without strain relief

  • Standard version
  • Without strain relief
  • With and without threaded bushings
4,330.23 INR/Pc.
20 items, thereof ready for shipping:
19 in 24 hours
1 in 72 hours
To the product page

triflex® R light mounting bracket with short strain relief

  • Light and cost-effective
  • With short strain relief
  • Only possible on one side of e-chain in combination with TRC, TRE and TRCF
  • For strain relief on both ends please select TL.XX.01.Z2 in combination with TRC, TRE and TRCF 
825.93 INR/Pc.
7 items, thereof ready for shipping:
7 in 24 hours
To the product page

triflex® R light mounting bracket without strain relief

  • Light and cost-effective
  • Without strain relief teeth
  • Can also be used with standard chains such as TRC, TRE & TRCF
814.13 INR/Pc.
7 items, thereof ready for shipping:
7 in 24 hours
To the product page

triflex® R light mounting bracket with strain relief

  • Light and cost-effective
  • With long strain relief teeth
  • Can also be used with TRC, TRE and TRCF
833.80 INR/Pc.
4 items, thereof ready for shipping:
4 in 24 hours
To the product page

triflex® R mounting bracket with radius support

  • Distributes the forces acting between the mounting bracket and e-chain more evenly
  • Especially good for applications with high loads and tensile force
  • Provides additional safety
26,252.78 INR/Pc.
16 items, thereof ready for shipping:
1 in 24 hours
7 in 48 hours
To the product page

triflex® R gliding feed-throughs

  • Same or similar fastening as a standard mounting bracket
  • Excellent in combination with retraction systems
  • Makes the guidance of a triflex R e-chain on the robot even better 
3,201.46 INR/Pc.
17 items, thereof ready for shipping:
3 in 24 hours
9 in 48 hours
To the product page

triflex® R mounting bracket with swivel bearing

  • Mounting bracket with swivel bearing as standard
  • With integrated strain relief tiewrap plates 
  • For TRC·TRE·TRCF·TRL·TRLF
9,132.43 INR/Pc.
9 items, thereof ready for shipping:
8 in 48 hours
To the product page

Dresspack for igus ReBeL

  • Fixation of the igus Cobots clamps via velcro tape
  • Easy and quick assembly and disassembly 
  • Complete silicon free which allows the use in the automotive industry
  • E-Chain is size TRE.30.050.0.B to push in the cables from the outside 
Upon request
1 items, thereof ready for shipping:
1 in 48 hours
To the product page
New

Cable Clip

  • Even cheaper than a cobot clamp
  • Every Cable Clip comes with either 500 oder 1.000 mm velcro strap
  • Attach cables and or hoses to your robot or cobot
  • Quick and easy to be shorten 
  • High flexibility and slim design 
  • Perfect for short time use to attach cables on a cobot
  • The best alternative to cable ties
Upon request
2 items, thereof ready for shipping:
2 in 48 hours
To the product page

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH